673 Series - 3.6 x 10mm Slo-Blo® Axial Leaded/Glass Body Fuse

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse.

NOT RECOMMENDED FOR NEW DESIGN. PLEASE USE THE 875 Series. CLICK HERE For Technical Specifications.

 

Features:

  • Designed to UL/CSA 248 Standard.
  • Slo-Blo, glass body fuse in a compact package.
  • This space saving fuse is ideally suited for lighting, power supply, and adapter applications.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
Interrupting RatingBodyMin Operating Temp °CMax Operating Temp (°C)OpeningSizeStockSamplesCompare
0673.100
Replaced By: 0875.100
0.12500.00257.5300002150A@250VACGlass Body-55125Slo-Blo/Time Lag (T)/Time Delay3.6x10mmCheckOrder
0673.125
Replaced By: 0875.125
0.1252500.00372.98499989550A@250VACGlass Body-55125Slo-Blo/Time Lag (T)/Time Delay3.6x10mmCheckOrder
0673.200
Replaced By: 0875.200
0.22500.01612.52800011650A@250VACGlass Body-55125Slo-Blo/Time Lag (T)/Time Delay3.6x10mmCheckOrder
0673.250
Replaced By: 0875.250
0.252500.02521.76999998150A@250VACGlass Body-55125Slo-Blo/Time Lag (T)/Time Delay3.6x10mmCheckOrder
0673.300
Replaced By: 0875.300
0.32500.03321.18799996450A@250VACGlass Body-55125Slo-Blo/Time Lag (T)/Time Delay3.6x10mmCheckOrder
0673.400
Replaced By: 0875.400
0.42500.07350.3140000150A@250VACGlass Body-55125Slo-Blo/Time Lag (T)/Time Delay3.6x10mmCheckOrder
0673.500
Replaced By: 0875.500
0.52500.1370.22499999450A@250VACGlass Body-55125Slo-Blo/Time Lag (T)/Time Delay3.6x10mmCheckOrder
0673.600
Replaced By: 0875.600
0.62500.4820.15500000150A@250VACGlass Body-55125Slo-Blo/Time Lag (T)/Time Delay3.6x10mmCheckOrder
0673.800
Replaced By: 0875.750
0.82500.9490.11200000350A@250VACGlass Body-55125Slo-Blo/Time Lag (T)/Time Delay3.6x10mmCheckOrder
0673001
Replaced By: 0875.800
12501.220.09399999750A@250VACGlass Body-55125Slo-Blo/Time Lag (T)/Time Delay3.6x10mmCheckOrder
0673002.
Replaced By: 087501.6
22506.560.04100000150A@250VACGlass Body-55125Slo-Blo/Time Lag (T)/Time Delay3.6x10mmCheckOrder
0673003.
Replaced By: 087502.5
325018.40.02470000150A@250VACGlass Body-55125Slo-Blo/Time Lag (T)/Time Delay3.6x10mmCheckOrder
0673004.
Replaced By: 0875004.
425028.60.01909999950A@250VACGlass Body-55125Slo-Blo/Time Lag (T)/Time Delay3.6x10mmCheckOrder
0673005.
Replaced By: 0875005.
525058.5999980.011450A@250VACGlass Body-55125Slo-Blo/Time Lag (T)/Time Delay3.6x10mmCheckOrder
0673006.
Replaced By: 0875006.
625077.1999970.009550A@250VACGlass Body-55125Slo-Blo/Time Lag (T)/Time Delay3.6x10mmCheckOrder
0673007.
Replaced By: 0875007.
725094.6999970.008450A@250VACGlass Body-55125Slo-Blo/Time Lag (T)/Time Delay3.6x10mmCheckOrder
0673008.
Replaced By: 0875008.
82501140.007750A@250VACGlass Body-55125Slo-Blo/Time Lag (T)/Time Delay3.6x10mmCheckOrder
067301.5
Replaced By: 0875001.
1.52503.520.051550A@250VACGlass Body-55125Slo-Blo/Time Lag (T)/Time Delay3.6x10mmCheckOrder
067301.6
Replaced By: 087501.5
1.62503.750.04940000250A@250VACGlass Body-55125Slo-Blo/Time Lag (T)/Time Delay3.6x10mmCheckOrder
0673010.
Replaced By: 0875010.
102502240.00750A@250VACGlass Body-55125Slo-Blo/Time Lag (T)/Time Delay3.6x10mmCheckOrder
067302.5
Replaced By: 0875002.
2.52509.190.03440000150A@250VACGlass Body-55125Slo-Blo/Time Lag (T)/Time Delay3.6x10mmCheckOrder