0673003. - 673 Series

Series: 673      Replaced By: 087502.5 Questions? Contact Littelfuse Support
glass
Roll Over to Zoom

NOT RECOMMENDED FOR NEW DESIGN. PLEASE USE THE 875 Series. CLICK HERE For Technical Specifications.


Features:

  • Designed to UL/CSA 248 Standard.
  • Slo-Blo, glass body fuse in a compact package.
  • This space saving fuse is ideally suited for lighting, power supply, and adapter applications.
Property (Mouseover for details) Value
Ampere Rating (A) 3
Body Glass Body
Nominal Melting I2T (A2sec) 18.4
Interrupting Rating 50A@250VAC
Min Operating Temp °C -55
Max Operating Temp (°C) 125
Nominal Cold Resistance (Ohms) 0.024700001
Opening Slo-Blo/Time Lag (T)/Time Delay
Package Size 3.6x10mm
VAC (V) 250