0673.500 - 673 Series

Series: 673
Replaced By: 0875.500
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

NOT RECOMMENDED FOR NEW DESIGN. PLEASE USE THE 875 Series. CLICK HERE For Technical Specifications.


Features:

  • Designed to UL/CSA 248 Standard.
  • Slo-Blo, glass body fuse in a compact package.
  • This space saving fuse is ideally suited for lighting, power supply, and adapter applications.
Property (Mouseover for details) Value
Body Glass
Nominal Melting I2T (A2sec) 0.137
Nominal Cold Resistance (Ohms) 0.224999994
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 250
Partner ECAD Models 0673.500
Replaced By Part Number 0875.500MRET1P
0875.500MXEP
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0673.500DRT4 FUSE 3.6X10MM UL GLASS TD .500A PT TR RoHS No PbFree No Yes
0673.500MXE FUSE 3.6X10MM UL GLASS TD .500A PT RoHS No PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.