0675.250 - 675 Series

Series: 675      Replaced By: 0875.250 Questions? Contact Littelfuse Support
ceramic
Roll Over to Zoom

NOT RECOMMENDED FOR NEW DESIGN. PLEASE USE THE 875 Series. CLICK HERE For Technical Specifications.

 

Features:

  • Designed to UL/CSA 248 Standard.
  • Slo-Blo, ceramic body fuse in a compact package.
  • This space saving fuse is ideally suited for lighting, power supply, and adapter applications
Property (Mouseover for details) Value
Ampere Rating (A) 0.25
Body Ceramic Body
Nominal Melting I2T (A2sec) 0.025
Interrupting Rating 50A@250VAC
Min Operating Temp °C -55
Max Operating Temp (°C) 125
Nominal Cold Resistance (Ohms) 1.751999974
Opening Slo-Blo/Time Lag (T)/Time Delay
Package Size 3.6x10mm
VAC (V) 250