0676.630 - 676 Series

Series: 676
Replaced By: 0876.630
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Not recommended for new designs. Please use the 876 Series.


Features:

  • Meets the requirements of IEC 60127-3, Standard Sheet 3.
  • Fast-Acting, ceramic body fuse in a compact package.
  • This space saving fuse is ideally suited for lighting, power supply, and adapter applications.
Property (Mouseover for details) Value
Body Ceramic
Nominal Melting I2T (A2sec) 0.202
Nominal Cold Resistance (Ohms) 0.000105
Opening Fast-Acting (F)
VAC (V) 250
Partner ECAD Models 0676.630
Replaced By Part Number 0876.630MXEP
0876.630MRET1P
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0676.630MXE FUSE 3.6X10MM IEC CERAMIC FA .630A PT RoHS No PbFree No Yes
0676.630DRT4 1USE 3.6X10MM IEC CERAMIC FA .630A PT TR RoHS No PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.