23113150009 - 231 Series

Series: 231      Obsolete: 2008-06-18 Questions? Contact Littelfuse Support
231_foto
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse.

Features:

  • Designed for semiconductor protection
  • For high voltage applications
  • High breaking capacity
  • Pluggable into clips or shocksafe holders
Property (Mouseover for details) Value
Ampere Rating (A) 3.15
Nominal Cold Resistance (Ohms) 0.75
Opening Very Fast-Acting (FF)
Min Operating Temp °C -55
Max Operating Temp (°C) 125
Package Size 3AB/3AG (6.3x32mm)
VAC (V) 500
VDC (V) 500

231_LF_050916icon Fuse 231 Datasheet

Fuses Datasheet to 6.3x32 mm / No. 231...

Littelfuse_Suzhou_CQCISO14001icon Suzhou CQC ISO 14001

Littelfuse_Suzhou_CQCISO9001 2000icon Suzhou CQC ISO 90012000 GBT 19001 2000

Littelfuse_Suzhou_ISOTS16949icon Suzhou ISOTS 16949

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...