23116300409 - 231 Series

Series: 231 Questions? Contact Littelfuse Support
231_foto

Features:

  • Designed for semiconductor protection
  • For high voltage applications
  • High breaking capacity
  • Pluggable into clips or shocksafe holders
Property (Mouseover for details) Value
Ampere Rating (A) 6.3
Nominal Cold Resistance (Ohms) 5
Opening Very Fast-Acting (FF)
Min Operating Temp °C -55
Max Operating Temp (°C) 125
Package Size 3AB/3AG (6.3x32mm)
VAC (V) 500
VDC (V) 500

231_LF_050916icon Fuse 231 Datasheet

Fuses Datasheet to 6.3x32 mm / No. 231...

Littelfuse_Suzhou_CQCISO14001icon Suzhou CQC ISO 14001

Littelfuse_Suzhou_CQCISO9001 2000icon Suzhou CQC ISO 90012000 GBT 19001 2000

Littelfuse_Suzhou_ISOTS16949icon Suzhou ISOTS 16949

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...