0313.200 - 313 Series

Series: 313 Questions? Contact Littelfuse Support

The 3AG Slo-Blo® fuse solves a broad range of application 
requirements while offering reliable performance and costeffective circuit protection.


Features:

  • 313 and 315 series fuses have time-delayed in the overload range, which provides superior protection inductive loads such as motors, transformers, and solenoids.
  • 3AG indicating fuses instantly identify themselves upon opening by showing a discoloration of their glass bodies.
  • Guesswork and time-consuming circuit testing is eliminated.
  • This unique design offers the same quality performance characteristics as the standard 3AG fuse design.
Property (Mouseover for details) Value
Ampere Rating (A) 0.2
Body Glass Body
Nominal Melting I2T (A2sec) 0.27
Interrupting Rating 10000A@125VAC
Marking Code VX
Moisture Sensitivity Level Contact Littelfuse
Nominal Cold Resistance (Ohms) 6.59
Opening Slo-Blo/Time Lag (T)/Time Delay
Min Operating Temp °C -55
Max Operating Temp (°C) 125
Package Size 3AB/3AG (6.3x32mm)
VAC (V) 250

csa CSA_1422-01_029862

ul UL_JDYX_E10480

Littelfuse_Suzhou_CQCISO14001icon Suzhou CQC ISO 14001

Littelfuse_Suzhou_CQCISO9001 2000icon Suzhou CQC ISO 90012000 GBT 19001 2000

Littelfuse_Suzhou_ISOTS16949icon Suzhou ISOTS 16949

313 315 Series Time Curve Data

313_315icon Fuse 313 and 315 Datasheet

The 3AG Slo-Blo® fuse solves a broad range of application requirements while offering reliable performance and costeffective circuit protection...

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...