0318006. - 318 Series

Series: 318 Questions? Contact Littelfuse Support
312_318
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse.

The 3AG Fast-Acting Fuse solves a broad range 
of application requirements while offering reliable 
performance and cost-effective circuit protection.


Features:

  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • RoHS compliant and Lead-free
Property (Mouseover for details) Value
Ampere Rating (A) 6
Body Glass Body
Nominal Melting I2T (A2sec) 81
Interrupting Rating 10000A@125VAC
Marking Code VX
Moisture Sensitivity Level Contact Littelfuse
Nominal Cold Resistance (Ohms) 0.0178
Opening Fast-Acting (F)
Min Operating Temp °C -55
Max Operating Temp (°C) 125
Package Size 3AB/3AG (6.3x32mm)
VAC (V) 250

csa CSA_1422-01_029862

KMARK_SU05001 5005icon KMARK SU05001 5005_05 1920 4641

METI METI_NBK040205 E10480D

ul UL_JDYX_E10480

312_318icon Fuse 312 and 318 Datasheet

The 3AG Fast-Acting Fuse solves a broad range of application requirements while offering reliable performance and cost-effective circuit protection...

312 318 Series Time Curve

Littelfuse_Suzhou_CQCISO14001icon Suzhou CQC ISO 14001

Littelfuse_Suzhou_CQCISO9001 2000icon Suzhou CQC ISO 90012000 GBT 19001 2000

Littelfuse_Suzhou_ISOTS16949icon Suzhou ISOTS 16949

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...