356 Series -

Roll Over to Zoom
The 3AB special type cartridge fuse for protection of high 
voltage and surge tolerant applications.


  • Only available in cartridge format.
  • Pluggable into clips or shocksafe holders.
  • RoHS compliant and lead free.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)VAC (V)Nominal Melting I2T (A2sec)Interrupting RatingMin Operating Temp °CMax Operating Temp (°C)OpeningSizeStockSamplesCompare
35604000020.44400.161000A@440VAC-55125Slo-Blo/Time Lag (T)/Time Delay3AB/3AG (6.3x32mm)CheckOrder
35605000020.54400.531000A@440VAC-55125Slo-Blo/Time Lag (T)/Time Delay3AB/3AG (6.3x32mm)CheckOrder
35606300020.6344021000A@440VAC-55125Slo-Blo/Time Lag (T)/Time Delay3AB/3AG (6.3x32mm)CheckOrder
35608000020.84403.11000A@440VAC-55125Slo-Blo/Time Lag (T)/Time Delay3AB/3AG (6.3x32mm)CheckOrder
356110000214404.41000A@440VAC-55125Slo-Blo/Time Lag (T)/Time Delay3AB/3AG (6.3x32mm)CheckOrder
35611250021.254403.11000A@440VAC-55125Slo-Blo/Time Lag (T)/Time Delay3AB/3AG (6.3x32mm)CheckOrder
35611600021.64408.31000A@440VAC-55125Slo-Blo/Time Lag (T)/Time Delay3AB/3AG (6.3x32mm)CheckOrder
356120000224409.21000A@440VAC-55125Slo-Blo/Time Lag (T)/Time Delay3AB/3AG (6.3x32mm)CheckOrder
35612500022.5440221000A@440VAC-55125Slo-Blo/Time Lag (T)/Time Delay3AB/3AG (6.3x32mm)CheckOrder
35613150023.15440361000A@440VAC-55125Slo-Blo/Time Lag (T)/Time Delay3AB/3AG (6.3x32mm)CheckOrder
35614000024440621000A@440VAC-55125Slo-Blo/Time Lag (T)/Time Delay3AB/3AG (6.3x32mm)CheckOrder
35615000025440911000A@440VAC-55125Slo-Blo/Time Lag (T)/Time Delay3AB/3AG (6.3x32mm)CheckOrder
35616300026.34401301000A@440VAC-55125Slo-Blo/Time Lag (T)/Time Delay3AB/3AG (6.3x32mm)CheckOrder
356180000284402401000A@440VAC-55125Slo-Blo/Time Lag (T)/Time Delay3AB/3AG (6.3x32mm)CheckOrder
3562100002104405101000A@440VAC-55125Slo-Blo/Time Lag (T)/Time Delay3AB/3AG (6.3x32mm)CheckOrder

Electronic Fuse Clips PDF

LittelfusePiedrasNegrasTS16949 2009icon MexicoPiedras Negras ISOTS 16949

Littelfuse_Mexico_PiedrasNegras_ISO14001icon MexicoPiedras Negras ISO 14001

Littelfuse_Suzhou_CQCISO14001icon Suzhou CQC ISO 14001

Littelfuse_Suzhou_CQCISO9001 2000icon Suzhou CQC ISO 90012000 GBT 19001 2000

Littelfuse_Suzhou_ISOTS16949icon Suzhou ISOTS 16949

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...