0216.050 - 216 Series

Series: 216
Questions? Contact Littelfuse Support
Fuse 216 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm fast-acting ceramic body cartridge fuse designed 
to IEC specification.


Features:

  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, sheet 1 specification for fast-acting fuses
  • Available in cartridge and axial lead form
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 0.0001855
IEC Marking F50mAH250V
Nominal Cold Resistance (Ohms) 15.9
Opening Fast-Acting (F)
VAC (V) 250
Partner ECAD Models 0216.050
Operating Temperature -55° to 125°C

CCCicon CCC_2020970207000066

CSAicon CSA_ 1422-30_ 029862

VDEicon VDE_40013834

Semkoicon SEMKO_SE-S-2101461_20211103

CEicon CE_Doc_216 series

UKCAicon UKDoc_216 series

URicon UR_JDYX2_E10480_101212371

cURicon cUR_JDYX8_E10480_101212371

pdficon Fuse 216 Lead Free Datasheet

5x20mm fast-acting ceramic body cartridge fuse designed to IEC specification...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 216 Series TC Curve

METIicon UL_NBK240108_JP1021C_20220124

METIicon UL_NBK240108_JP1021D_20220124

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0216.050MXEP FUSE 5x20 PGT F HBC 50mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216.050MXEP REACH209_Declaration_0216.050MXEP No
05/01/2005
Does not Contain
0216.050MXP FUSE 5x20 F HBC 50mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 REACH191_Declaration_0216.050MXP No
05/01/2005
Does not Contain IPC_0216.050MXP_0216.050HXP
0216.050MXGP FUSE 5x20 CC PGT F HBC 50mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.050TXP FUSE 250V IEC FA HBC 5X20 ROHS 50mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.050MRET1P FUS 5X20 PGT REEL T1 F HBC 50mA/250V-P RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216.050MRET1P REACH191_Declaration_0216.050MRET1P No
05/01/2005
Does not Contain
0216.050HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216.050HXP REACH181_Declaration_0216.050HXP No
05/01/2005
Does not Contain IPC_0216.050MXP_0216.050HXP
0216.050VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.