0217008. - 217 Series

Series: 217
Questions? Contact Littelfuse Support
Fuse 217 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm fast-acting glass body cartridge fuse designed to
IEC specification.


Features:

  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 2 specification for fastacting fuses
  • Available in cartridge and axial lead form
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 198.158005
IEC Marking F8AL250V
Nominal Cold Resistance (Ohms) 0.00682
Opening Fast-Acting (F)
VAC (V) 250
Partner ECAD Models 0217008.
Operating Temperature -55° to 125°C

kcicon KMARK SU05001-2007_02-920-0812

METIicon UL_NBK120802-E10480C

METIicon PSE_NBK120802-E10480D

VDEicon VDE_40014645_4_10_13

UKCAicon UKDoc_217

CEicon CE_Doc_217 series

URicon UR_JDYX2_E10480_101212374

cURicon cUR_JDYX8_E10480_101212374

pdficon Fuse 217 Datasheet

5x20mm fast-acting glass body cartridge fuse designed to IEC specification...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 217 Series TC Curve

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0217008.HXP FUSE 5X20MM H PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217008.HXP REACH_SVHC Declaration_0217008.HXP Yes
02/01/2005
Does not Contain IPC_0217008.MXP_HXP
0217008.MRET1P FUSE 250V 5x20 FA PT PB-FREE 8A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217008.TXP FUSE 250V IEC FA LBC 5X20 ROHS 8A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217008.MXEP FUSE 5x20 PGT F LBC 8A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217008.MXEP REACH191_Declaration_0217008.MXEP Yes
02/01/2005
Does not Contain
0217008.MXBP FUSE 5x20 C/CODE F LBC 8A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02/01/2005
0217008.VXP FUSE 5x20mm V PACK (P) RoHS No 02/01/2005 PbFree No 02/01/2005 REACH201_Declaration_0217008.VXP Yes
02/01/2005
Does not Contain
0217008.MXP FUSE 5x20 F LBC 8A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0217008.MXP REACH209_Declaration_0217008.MXP Yes
02/01/2005
Does not Contain IPC_0217008.MXP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.