0234010. - 234 Series

Series: 234 Questions? Contact Littelfuse Support

5x20mm meduim- acting glass body fuse designed to UL specification.


Features:

  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Ampere Rating (A) 10
Nominal Melting I2T (A2sec) 51.4
Interrupting Rating 10000A@125VAC
Marking Code MX
Min Operating Temp °C -55
Max Operating Temp (°C) 125
Nominal Cold Resistance (Ohms) 0.01073
Opening Medium-Acting/Medium Time Lag/Medium Time Delay
Package Size 5x20mm
VAC (V) 250

csa CSA_1422-01_029862

METI UL_NBK040609-JP1021C

METI UL_NBK040609-JP1021D

ul UL_JDYX_E10480

Littelfuse_KMARK_SU05001 7004icon KTL_SU05001-2016

233 234 Series Time Curve

pdf icon Fuse 234 Datasheet

5×20mm medium-acting glass/ceramic body cartridge fuse designed to UL specification...

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...