0239.700 - 239 Series

Series: 239 Questions? Contact Littelfuse Support
218_228
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse.

5x20mm time-Lag glass body cartridge fuse designed to JL specification.


Features:

  • Designed to UL/CSA/ANCE 248 Standard
  • Available in cartridge and axial lead format
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Ampere Rating (A) 0.7
Nominal Melting I2T (A2sec) 4.12
Interrupting Rating 10000A@125VAC
Marking Code MRET1
Min Operating Temp °C -55
Max Operating Temp (°C) 125
Nominal Cold Resistance (Ohms) 0.5375
Opening Slo-Blo/Time Lag (T)/Time Delay
Package Size 5x20mm
VAC (V) 250

ICPTest_239P pdf

Littelfuse_dxf_239

ChinaRoHS_239XEP pdf

ChinaRoHS_239XP pdf

215000_NP5icon Littelfuse_igs_239

csa CSA_1422-01_029862

KMARK_03 920 0695icon KMARK SU05001 2004A_03 920 0695

ul UL_JDYX_E10480

pdf icon Fuse 239 Datasheet

5X20mm time-Lag glass body cartridge fuse designed to UL specification...

239 Series Time Curve

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...