217 Series - 5x20mm Fast-Acting Glass Body Cartridge Fuse Designed to IEC Specification

217_227
Roll Over to Zoom

5x20mm fast-acting glass body cartridge fuse designed to
IEC specification.


Features:

  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, Sheet 2 specification for fastacting fuses
  • Available in cartridge and axial lead form
  • RoHS compliant and lead-free

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
Interrupting RatingMin Operating Temp °CMax Operating Temp (°C)IEC MarkingMarking CodeNom
Power
Dissipation
(W)
StockSamplesCompare
0217.0320.0322500.00015262.235A@250VAC-55125F32mAL250VVX1.6CheckOrder
0217.0500.052500.0004915.235A@250VAC-55125F50mAL250VVX1.6CheckOrder
0217.0630.0632500.00055510.4535A@250VAC-55125F63mAL250VVX1.6CheckOrder
0217.0800.082500.001327.8935A@250VAC-55125F80mAL250VVX1.6CheckOrder
0217.1000.12500.00265.696535A@250VAC-55125F100mAL250VVX1.6CheckOrder
0217.1250.1252500.004773.8235A@250VAC-55125F125mAL250VVX1.6CheckOrder
0217.1600.162500.012.52535A@250VAC-55125F160mAL250VVX1.6CheckOrder
0217.2000.22500.0241.735A@250VAC-55125F200mAL250VVX1.6CheckOrder
0217.2500.252500.0421.232535A@250VAC-55125F250mAL250VVX1.6CheckOrder
0217.3150.3152500.1120.8835A@250VAC-55125F315mAL250VVX1.6CheckOrder
0217.4000.42500.1270.27735A@250VAC-55125F400mAL250VVX1.6CheckOrder
0217.5000.52500.2190.206535A@250VAC-55125F500mAL250VVX1.6CheckOrder
0217.6300.632500.4090.1935A@250VAC-55125F630mAL250VVX1.6CheckOrder
0217.8000.82500.8470.1202535A@250VAC-55125F800mAL250VVX1.6CheckOrder
0217001.12501.0420.0963535A@250VAC-55125F1AL250VVX1.6CheckOrder
0217002.22505.7260.0415535A@250VAC-55125F2AL250VVX1.6CheckOrder
0217004.425029.1640.0164540A@250VAC-55125F4AL250VVX2.5CheckOrder
0217005.525042.7960010.013750A@250VAC-55125F5AL250VVX2.5CheckOrder
0217008.8250198.1580050.0068280A@250VAC-55125F8AL250VVX4CheckOrder
021701.61.62504.6160.052835A@250VAC-55125F1.6AL250VVX1.6CheckOrder
0217010.10250217.6329960.00627100A@250VAC-55125F10AL250VVX4CheckOrder
0217015.15250607.1329960.00397150A@250VAC-55125F15AL250VTX4CheckOrder
021702.52.5250607.1329960.0333535A@250VAC-55125F2.5AL250VHX1.6CheckOrder
021706.36.325062.4660.00948563A@250VAC-55125F6.3AL250VVX2.5CheckOrder
02171.251.252502.230.070135A@250VAC-55125F1.25AL250VVX1.6CheckOrder
02173.153.1525017.7220.022435A@250VAC-55125F3.15AL250VVX2.5CheckOrder
0217.040
Obsolete: 2008-08-28
0.042500.000085183.1535A@250VAC-55125F40mAL250VVX1.6CheckOrder

pdf icon Fuse 217 Datasheet

5x20mm fast-acting glass body cartridge fuse designed to IEC specification...

217 Series TC Curve

Littelfuse_Suzhou_CQCISO14001icon Suzhou CQC ISO 14001

Littelfuse_Suzhou_CQCISO9001 2000icon Suzhou CQC ISO 90012000 GBT 19001 2000

Littelfuse_Suzhou_ISOTS16949icon Suzhou ISOTS 16949

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...


  • Showing 3 items