24101000021 - 241 Series

Series: 241 Questions? Contact Littelfuse Support
241_foto
Property (Mouseover for details) Value
Ampere Rating (A) 0.1
Nominal Melting I2T (A2sec) 0.03
Interrupting Rating 80A@250VAC
Marking Code 21
Min Operating Temp °C -25
Max Operating Temp (°C) 70
Nominal Voltage Drop (mV) 500
Opening Medium-Acting/Medium Time Lag/Medium Time Delay
Package Size 5x25mm
VAC (V) 250

pdf icon Fuse 241 Datasheet

Miniature Fuses datasheet to 5x25mm/ No. 241...