24101600021 - 241 Series

Series: 241 Questions? Contact Littelfuse Support
241_foto
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse.

Property (Mouseover for details) Value
Ampere Rating (A) 0.16
Nominal Melting I2T (A2sec) 0.11
Interrupting Rating 80A@250VAC
Marking Code 21
Min Operating Temp °C -25
Max Operating Temp (°C) 70
Nominal Voltage Drop (mV) 400
Opening Medium-Acting/Medium Time Lag/Medium Time Delay
Package Size 5x25mm
VAC (V) 250

pdf icon Fuse 241 Datasheet

Miniature Fuses datasheet to 5x25mm/ No. 241...