2911.25 - 291 Series

Series: 291      Obsolete: 2004-05-25 Questions? Contact Littelfuse Support
This series has been obsoleted, please see the documents below for replacement information.
Property (Mouseover for details) Value
Ampere Rating (A) 1.25
Opening Slo-Blo/Time Lag (T)/Time Delay
Min Operating Temp °C Not applicable
Max Operating Temp (°C) Not applicable
Package Size 2AG (5x15mm)
VAC (V) 250