307 Series - OBSOLETE - Fast-Acting SFE Type Cartridge Fuse

307
Roll Over to Zoom
This series has been obsoleted, please see the documents below for replacement information.

The 3AB Very Fast-Acting Fuse for protection of Silicon 
Controlled Rectifiers and similar solid-state devices


Features:

  • In accordance with UL Standard 248-14
  • Available in cartridge format only
  • RoHS compliant and Lead-free

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
OpeningSizeMin Operating Temp °CMax Operating Temp (°C)StockSamples
307004
Obsolete: 2004-05-19
Replaced By: SFE4
4320.00168.399999619Fast-Acting (F)Other-55125CheckOrder
Catalog # Certificates
Sorting icon
307004 ul

Littelfuse Fuse 322 332icon Fuse 322 Datasheet

The 3AB Very Fast-Acting Fuse for protection of Silicon Controlled Rectifiers and similar solid-state devices...

MILGLASSOBS_5_25icon Military Glass Fuse Obsoletion Notification

MILOBS_Replacementsicon Obsolete MIL Glass Fuse Replacements