H259.375 - PICO® 259-UL913 Series

Roll Over to Zoom
The Littelfuse PICO® 259-UL913 Series Intrinsically Safe Fuse is the first Fuse certified under the latest revision of the UL 913 Standard. This range of encapsulated, hermetically sealed fuses are ideal for 125V applications in the oil, gas, mining, chemical, pharmaceutical, and food/beverage processing industries. The PICO® 259-UL913 Series Fuse and its encapsulant prevent heat and sparks from being exposed to explosive gases or dust in the environment. The Fuse is suitable for use in intrinsically safe apparatus for voltages not exceeding 125Vrms (190V peak).


Features:

  • Hermetically sealed, encapsulated design
  • Well suited for 125V applications
  • Current rating options from 62mA to 5A 
  • Designed for operation in a range of hazardous environments
  • RoHS compliant

Applications:
  • Testing, measuring or processing electronic and electrical equipment
  • Motor controllers
  • Lighting
  • Communication handsets
  • Flow meters
  • Process control and automation
  • Sensors


Benefits:

  • The fuse encapsulation prevents heat and sparks from being exposed to the hazardous gases or dust in the environment
  • Eliminates the need for an additional potting, epoxy, or encapsulation process for the fuse, thereby reducing total product cost
  • Increases overall safety of the apparatus, which enhances protection of human life in hazardous operating environments

UR UR_JDYX2_E10480_9_30_14

BASEEFA_02ATEX0071U BASEEFA_02ATEX0071U_3_15_13

iecex BASEEFA_IECEX_BAS_10_0098U_3_5_15

UL_JFHR2 E71611icon UR_JGGU2_E358130_10_27_14

UL_JFHR2 E71611icon UR_JGGS2_E358130_10_27_14

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...