LDFJ030 - LDFJ Series

Roll Over to Zoom
LDFJ series fuses provide space saving, high-speed performance and short-circuit protection for AC and DC drives.
LDFJ series offers current limiting features with lowest I2T for protection of power semiconductor devices and motor controllers.

Applications:
  • All AC/DC drives (Including variable frequency drives)
  • Power converters and solid-state devices
  • Resistive loads, such as resistance electric heat
Property (Mouseover for details) Value
Ampere Rating (A) 30
VAC (V) 600
Interrupting Rating 200000A@600VAC