Class T Fuses


  • JLLS

  • UL Class T Fast-Acting Fuse

  • Amps (A): 1, 2, 3, 6, 10, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70, 80, 90, 100, 110, 125 more

  • Interrupting Rating: 20 kA @ 300 Vdc, 200 kA @ 300 Vac

  • Opening: Fast-Acting (F)

  • JLLN

  • UL Class T Fast-Acting Fuse

  • Amps (A): 1, 2, 3, 6, 10, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70, 80, 90, 100, 110, 125 more

  • Interrupting Rating: 20 kA @ 125 Vdc, 20 kA @ 160 Vdc, 50 kA @ 160 Vdc

  • Opening: Fast-Acting (F)