1E4PT2.4 - Potential Transformer Series

Potential Transformer Fuses
Roll Over to Zoom

Potential Transformer (PT) fuses are current limiting fuses with high interrupting ratings designed for the protection of potential transformers.

Application Note:

When applying fuses for the protection of transformers, the magnetizing current inrush must be considered. The characteristics of the inrush, which can be matched with a fuse’s time-current curve, should be available from the transformer manufacturer.

Property (Mouseover for details) Value
Ampere Rating (A) 1
VAC (V) 2750
Interrupting Rating 37500A@2750VAC