Solar Fuses

  • SFPJ Solar Fuses

    SPFJ Series

  • Unique Offering The SPFJ solar fuses are the first fuse in the electrical industry to be UL 2579 Li...More

  • Amps (A): 70, 80, 90, 100, 125, 160, 200, 250, 300, 350, 400, 450

  • VDC (V): 1000

  • Interrupting Rating: 20000, 10000

As a global leader in circuit-protection, Littelfuse provides a wide selection of fuses, fuse holders, relays & controls, TVS diodes and varistors to improve system uptime, sustainability and reliability of photovoltaic power systems. Littelfuse circuit-protection products meet the unique requirements of photovoltaic applications – where issues such as heat, efficiency, longevity and global standards impact the choices in selecting protection options. In addition to a wide portfolio of circuit-protection products, Littelfuse offers decades of design experience to help address application challenges and achieve regulatory compliance.