SPFR350 - SPFR Series

Littelfuse_Solar_Fuse_SPFR
Roll Over to Zoom

Obsolete 02/17. The SPFR series was designed to meet the growing needs of the solar industry with higher amperage and voltage requirements.

Applications

  • Solar Inverters
  • High amperage combiner boxes

Features/Benefits

  • DC Voltage rating meets European system and North American utility scale requirements
  • Multiple amperage ratings
  • RoHS compliant
  • Class H Dimensions
  • Full Range Protection
Property (Mouseover for details) Value
Ampere Rating (A) 350
VDC (V) 1000
Interrupting Rating 10000
Opening Fast-Acting (F)