SPXVS008 - SPXVS Series

Solar SPXVS Fuse
Roll Over to Zoom

The Littelfuse SPXV silver plated solar string fuse is designed specifically for 6-30 A 1500 Vdc applications.

Features/Benefits

  • 10 x 85 mm package size
  • UL 2579 Listed
  • Meets IEC 60269-6 electrical performance requirements
  • 30,000 A interrupting rating

Applications

  • Inverters
  • Combiner boxes
Property (Mouseover for details) Value
Ampere Rating (A) 8
VDC (V) 1500
Interrupting Rating 30000
Opening Fast-Acting (F)