SPXVS010 - SPXVS Series

Series: SPXVS
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
       
 
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse SPXC-S silver plated solar string fuse is designed specifically for 1-30 A 1500 Vdc applications.

Features/Benefits

  • 10 x 85 mm package size
  • UL248-19 Listed
  • Meets IEC 60269-6 electrical performance requirements
  • 30,000 A interrupting rating

Applications

  • Inverters
  • Combiner boxes
Property (Mouseover for details) Value
Ampere Rating (A) 10
Amp Code (Part Number) 10
VDC (V) 1500
Interrupting Rating 30 kA
Opening Fast-Acting (F)
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SPXV010.LXS 1500 VDC 10A PHOTOVOLTAIC FUSE SLVR PLTD RoHS No 07/12/2015 PbFree No 07/12/2015
SPXV010.TXS 1500 VDC 10A PHOTOVOLTAIC FUSE SLVR PLTD RoHS No 07/12/2015 PbFree No 07/12/2015
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.