0481.500 - 481 Series

Series: 481 Series
Roll Over to Zoom
  • Color-coded indicator flags indicate ampere rating.
  • Body is constructed of black polyphenylene sulfide with UL-94V0 flammability rating, contacts are of bright alloy-plated beryllium copper.
  • Ideal for telecommunications and control panel circuits.
  • Eliminates down time by immediately pinpointing the blown (open) circuit while triggering LED or audio alarm, while placed in mating holder (482 Series).
  • Clear plastic lens option available for additional safety.
Property (Mouseover for details) Value
Ampere Rating (A) 0.5
Nominal Melting I2T (A2sec) 0.49
Interrupting Rating 300A@125VAC
Nominal Cold Resistance (Ohms) 1.52
Opening Fast-Acting (F)
VAC (V) 125