TLN175 - TLN Series

TLN
Roll Over to Zoom
The TLN Series fuses are specifically designed for the protection of telecommunications DC power distribution circuits.

Features
  • 170 VDC
  • Fast acting and current limiting
  • 1 to 600 amperes
  • Dimensionally similar to 250V Class R fuses
Property (Mouseover for details) Value
Ampere Rating (A) 175
VDC (V) 170
Interrupting Rating 100000A@170VDC
Opening Fast-Acting (F)