TLS125L - TLS Series

tls
Roll Over to Zoom
Littelfuse’s TLS Series fuses are designed specifically for the protection of telecommunications equipment. TLS fuses have been engineered to operate up to 170 VDC to provide current limiting short circuit protection for cables and components found in the DC power distribution circuits of telecommunications systems. The TLS’ compact design provides superior protection and high power density in an extremely compact package.

Features:
  • 170 VDC
  • Current limiting
  • 1 to 125 amperes
  • Multiple mounting configurations
Property (Mouseover for details) Value
Ampere Rating (A) 125
VDC (V) 170
Interrupting Rating 100000A@170VDC
Opening Fast-Acting (F)