TVSS Fuses


  • LVSP

  • Surge Suppression Fuse

  • Amps (A): 5, 10, 15, 30, 40, 60, 80, 100

  • Nominal Melting I2T (A2sec): 359, 1300, 3267, 9975, 11950, 39240, 75000, 160747

  • Interrupting Rating: 200 kA@600 V ac

The Littelfuse Varistor Protection Fuses are intended for the protection of TVSS product and surge arrestors. They have been designed to survive the 8 x 20 μs lightning surges described in various standards without opening. This allows the TVSS to perform the necessary suppression.