0203001. - 203 Series

Series: 203 Questions? Contact Littelfuse Support
203
Roll Over to Zoom


Fast-Acting and Slo-Blo® Fuse versions of the Flat-Pak® Fuse designs are available. Both designs are available in either a gull-wing surface mount package or a DIP configuration for through-hole mounting. These fuse designs feature a 250 VAC rating in a low profile, rectangular package.
Property (Mouseover for details) Value
Ampere Rating (A) 1
VAC (V) 250
Nominal Melting I2T (A2sec) 0.328
Nominal Cold Resistance (Ohms) 0.0755
Interrupting Rating 50A@250VAC
Opening Slo-Blo/Time Lag (T)/Time Delay
Min Operating Temp °C -55
Max Operating Temp (°C) 125

csa CSA_1422-01_029862

UR UR_JDYX2_E10480_9_30_14

pdf icon Fuse 203 Datasheet

Fast-Acting and Slo-Blo® Fuse versions of the Flat-Pak Fuse designs are available...

LittelfusePiedrasNegrasTS16949 2009icon MexicoPiedras Negras ISOTS 16949

Littelfuse_Mexico_PiedrasNegras_ISO14001icon MexicoPiedras Negras ISO 14001

203 Series Time Curve

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...