0455.400 - 455_nano Series

Series: 455
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.


Features:

  • The NANO2 UMF Fuse is a very small, square surface mount fuse design.
  • Designed to International (IEC) Standards for use globally.
  • Meets IEC 60127-4 UMF specifications for Fast-Acting Fuses.
Property (Mouseover for details) Value
Body Ceramic
Nominal Melting I2T (A2sec) 0.0795
Nominal Cold Resistance (Ohms) 0.42
Opening Very Fast-Acting (FF)
VAC (V) 125
VDC (V) 125
Operating Temperature -55° to 125°C
To request product environmental information, please complete the Product Environmental Information Request Form.