R459002 - 459 Series

Series: 459      Obsolete: 2000-01-01      Replaced By: 0459002.ER Questions? Contact Littelfuse Support
The 459 Series Very Fast-Acting SMF is based on Littelfuse PICO® fuse through-hole technology, though offered in a surface mount package.

This series of devices meets the requirements of the RoHS directive.


Features:

  • Very Fast-Acting
  • Wide current rating range: 62mA to 5A
  • Wide operating temperature range
  • Low temperature rerating
  • RoHS compliant


Applications:
  • Wireless basestation
  • Network equipment
  • Telecom equipment
Property (Mouseover for details) Value
Ampere Rating (A) 2
Body Ceramic Body
Nominal Melting I2T (A2sec) 0.421
Interrupting Rating 300A@125VDC
Moisture Sensitivity Level MIL-STD-202 Method 106 High Humidity (90-98 RH) Heat (65&).
Min Operating Temp °C -55
Max Operating Temp (°C) 125
Nominal Cold Resistance (Ohms) 0.0468
Opening Very Fast-Acting (FF)
Package Size Subminiature
VAC (V) 125
VDC (V) 125

Littelfuse_Phils_ISO9001_102407icon Philipines ISO 90012000

PhilsISO14001Certificateicon Phils ISO 14001 2004

csa CSA_1422-01_029862

METI METI_NBK030205_E10480B

UR E10480

pdf icon Fuse 459 Datasheet

The 459 Series Very Fast-Acting SMF is based on Littelfuse PICO® fuse technology, though offered in a surface mount package...

459 Series Time Curve Data

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...