046001.5 - 460 Series

Series: 460 Questions? Contact Littelfuse Support
Littelfuse Fuse 460 Pico SMF
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse.

The 460 Series Slo-Blo® SMF is based on Littelfuse PICO® fuse through-hole technology, though offered in a surface mount package.

This series of devices meets the requirements of the RoHS directive.


Features:

  • Slow-Blow
  • High inrush current withstand capability
  • Wide current rating range: 0.375A to 5A
  • Wide operating temperature range
  • RoHS compliant


Applications:
  • Wireless basestation
  • Network equipment
  • Telecom equipment
Property (Mouseover for details) Value
Ampere Rating (A) 1.5
Body Glass Body
Nominal Melting I2T (A2sec) 3.94
Interrupting Rating 50A@125VDC
Moisture Sensitivity Level MIL-STD-202 Method 106 High Humidity (90-98 RH) Heat (65&).
Min Operating Temp °C -55
Max Operating Temp (°C) 125
Nominal Voltage Drop (mV) 0.208
Nominal Cold Resistance (Ohms) 0.1151
Opening Slo-Blo/Time Lag (T)/Time Delay
Package Size 7.24 x 4.32mm
VAC (V) 125
VDC (V) 125

ChinaRoHS_460 pdf

ChinaRoHS_460_ 500 3A pdf

ICPTest_460 pdf

Littelfuse_Phils_ISO9001_102407icon Philipines ISO 90012000

PhilsISO14001Certificateicon Phils ISO 14001 2004

csa CSA_1422-01_029862

METI METI_NBK030205_E10480B_2_24_12

UR UR_JDYX2_E10480_9_30_14

460 Series Time Curve

pdf icon Fuse 460 Datasheet

The 460 Series Slo-Blo® SMF is based on Littelfuse PICO® fuse through-hole technology, though offered in a surface mount package...

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...