0603SFP200F/32-2 - 0603SFP Series

Series: 0603SFP Questions? Contact Littelfuse Support
Roll Over to Zoom

Pulse Tolerant Chip Fuses have high inrush current withstand capability and provide overcurrent protection for DC power systems at voltages up to 32 VDC. These devices combine a silver fusing element and monolithic, multilayer design to provide strong arc suppression characteristics.

These RoHS-compliant surface-mount devices can help facilitate the development of more reliable, high performance consumer electronics such as laptops, multimedia devices, cell phones and other portable electronics.


  • High inrush current withstanding capability
  • Temperature stability
  • Strong arc suppression characteristics


  • Lead free materials and RoHS compliant
  • Halogen free
  • High-temperature performance
  • -55°C to +125°C operating temperature range


  • Laptops
  • Digital cameras
  • Cell phones
  • Printers
  • DVD players
  • Portable electronics
  • Game systems
  • LCD monitors
  • Scanners