0603TSFV500FM/35-2 - 0603TSFV Series

0603TSFV500FM/35-2
Roll Over to Zoom
Disclaimer Notice

Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse.

Very fast-acting fuses help provide overcurrent protection for systems using DC power sources up to 65VDC. The fuses’ thin film design helps provide fast fusing under low overload current and low DCR (Direct Current Resistance).

These RoHS-compliant, surface-mount devices offer strong arc suppression characteristics and facilitate the development of more reliable, high-performance consumer electronics, such as notebook computers and tablets, digital cameras, memory cards, toys, Bluetooth earphones and other portable electronics devices.

Benefits:

  • Very fast acting at 200% and 300% overloads
  • Inrush current withstand capability at high overloads
  • Thin body for space-limited applications
  • Fiberglass enforced epoxy fuse body
  • RoHS compliant and lead-free materials

Features:

  • Lead-free materials and RoHS compliant
  • Halogen free
  • Fiberglass enforces epoxy fuse body design
  • Low DCR
  • -55°C to +90°C operating temperature range

Applications:

  • Notebook computers and tablets
  • Digital cameras
  • Memory cards
  • Toys
  • Bluetooth earphones
  • Portable electronics devices