1206SFF Series - 1206 Size Lead-Free, Halogen Free, Fast-Acting Chip Fuse

1206SFF
Roll Over to Zoom
Disclaimer Notice

Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse.

Fast-acting chip fuses help provide overcurrent protection for systems using DC power sources up to 63VDC. The fuse’s monolithic, multilayer design helps provide the highest hold current in the smallest footprint, reduce diffusion-related aging, improve product reliability and resilience, and enhance high-temperature performance in a wide range of circuit designs.

These RoHS-compliant surface-mount devices offer strong arc suppression characteristics and help facilitate the development of more reliable, high-performance consumer electronics such as laptops, multimedia devices, cell phones and other portable electronics.

Benefits:

  • Small size with high current ratings
  • Temperature stability
  • High reliability and resilience
  • Strong arc suppression characteristics

Features:

  • Lead-free and RoHS compliant
  • Halogen free
  • High-temperature performance
  • -55°C to +125°C operating temperature range

Applications:

  • Laptops
  • Digital cameras
  • Cell phones
  • Printers
  • DVD players
  • Portable electronics
  • Game systems
  • LCD monitors
  • Scanners

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)VDC (V)Resistance
(Ω)
Max Operating Temp (°C)SizeProduct
Specification
StockSamplesCompare
1206SFF050F/63-20.5630.731251206Product SpecificationCheck
1206SFF075F/63-20.75630.5131251206Product SpecificationCheck
1206SFF100F/63-21630.221251206Product SpecificationCheck
1206SFF150F/63-21.5630.121251206Product SpecificationCheck
1206SFF175F/63-21.75630.11251206Product SpecificationCheck
1206SFF200F/63-22630.051251206Product SpecificationCheck
1206SFF250F/32-22.5320.0351251206Product SpecificationCheck
1206SFF300F/32-23320.0311251206Product SpecificationCheck
1206SFF400F/32-24320.0221251206Product SpecificationCheck
1206SFF500F/32-25320.0151251206Product SpecificationCheck
1206SFF600F/24-26240.0131251206Product SpecificationCheck
1206SFF600F/32-26320.0131251206Product SpecificationCheckOrder
1206SFF700F/24-27240.0111251206Product SpecificationCheck
1206SFF700F/32-27320.0111251206Product SpecificationCheck
1206SFF800F/24-28240.0081251206Product SpecificationCheck
1206SFF800F/32-28320.0081251206Product SpecificationCheck