1206SFH150F/24-2 - 1206SFH Series

Series: 1206SFH Questions? Contact Littelfuse Support
1206SFH150F/24-2
Roll Over to Zoom
Disclaimer Notice

Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse.

The monolithic multilayer design of the Littelfuse high-current-rated chip fuses helps to provide some of the highest current ratings available in the 1206 size and enhances high-temperature performance in a wide range of circuit protection designs. The devices’ small size, high reliability and strong arc suppression characteristics make them suitable for overcurrent protection of power supplies, servers, communications equipment, voltage regulator modules, and other high current, small size applications.

Benefits:

  • High-current rating in a small package allows more efficient use in system space
  • Strong arc suppression in overcurrent conditions

Features:

  • Lead-free materials and RoHS compliant
  • Halogen free
  • High-temperature performance
  • -55°C to +150°C operating temperature range

Applications:

  • Communications equipment
  • Voltage regulator modules
  • Power supplies
  • Servers