043001.5 - 430 Series

Series: 430      Obsolete: 2008-11-16      Replaced By: 046801.5NR046801.5 Questions? Contact Littelfuse Support
430
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse.

  • Time delay feature withstands high in-rush currents and prevents nuisance openings.
  • Package is visually distinct from fast-acting version for easy identification.
  • Top side marking allows visual verification of amperage rating.


Features:

  • For RoHS compliant and Lead-Free designs use 468 series
  • Time delay feature withstands high in-rush currents and prevents nuisance openings
  • Package is visually distinct from fast-acting version for easy identification
  • Top side marking allows visual verification of amperage rating
Property (Mouseover for details) Value
Ampere Rating (A) 1.5
Body Epoxy Substrate
Nominal Melting I2T (A2sec) 0.298
Interrupting Rating 50A@63VDC
Marking Code TK
Min Operating Temp °C -55
Max Operating Temp (°C) 90
Nominal Cold Resistance (Ohms) 0.056
Opening Slo-Blo/Time Lag (T)/Time Delay
Package Size 1206 (3216)

430 Series Time Curve Data

PCN EFU100 3_PCN Obs_Non RoHS_Thin Film fuse_032708icon Non RoHS Thin Film Fuse Obsoletion

PCN# EFU100-3 Littelfuse Inc. would like to inform customers that it will cease production of its Non-RoHS compliant and lead based Surface Mount Thin Film Fuses products on December 31 2008. The product series impacted are the following. Thin Film Fuse Series - 0430, 0433, 0434 and the 0429xxx.WRM series. The final date for which orders will be taken is September 30, 2008. In all cases Littelfuse has RoHS and Lead-Free alternative series now available . The most up to date information on these series can be found on the Littelfuse website, http://www.littelfuse.com/. Littelfuse Inc is implementing this change so that it can continue to pursue a policy of manufacturing and selling "Green" products.

EC611 Circuit Protection for Lithium Ion and Lithium Polymer Rechargeable Battery Applications

This application note summarizes how the increased use of Lithium-Ion and Lithium Polymer battery packs in applications where user safety is critical, the implementation of secondary protection circuits will ensure an unsurpassed level of safety with minimal cost impact.

pdf icon Fuse 430 Datasheet

430 Series Fuse series is a small thin-film device designed for secondary protection of circuit...

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...

Littelfuse_Phils_ISO9001_102407icon Philipines ISO 90012000

PhilsISO14001Certificateicon Phils ISO 14001 2004