0435.375 - 435 Series

Series: 435 Questions? Contact Littelfuse Support
Roll Over to Zoom

The 435 Series are fast-acting surface mount thin-film
fuses.Their ultra-small size (0402 size) makes them ideal for
secondary protection of circuits used in space constrained
applications such as hand-held portable electronic devices.
This series is 100% lead-free and meet the requirements of
the RoHS directive. New Halogen-Free 435 Series fuses are
available–to order use the “HF” suffix. See Part Numbering
section for additional information.


  • 35A interrupt rating at32 VDC
  • Small size with currentratings of 0.25 to 5.0amperes
  • RoHS compliant, leadfree and halogen-free
  • Maximum protectionof sensitive circuitsas fuses are designedto open consistentlyin <5sec at 200%overload.
  • Enhanced BreakingCapacity, High l2t
Property (Mouseover for details) Value
Ampere Rating (A) 0.375
Body Epoxy/Glass Substrate
Nominal Melting I2T (A2sec) 0.0035
Interrupting Rating 35A@32VDC
Marking Code Geometric (see datasheet)
Min Operating Temp °C -55
Max Operating Temp (°C) 90
Nominal Power Dissipation (W) 0.03174
Nominal Voltage Drop (mV) 84.64
Nominal Cold Resistance (Ohms) 0.027
Opening Very Fast-Acting (FF)
Package Size 0402 (1005)

Littelfuse_Phils_ISO9001_102407icon Philipines ISO 90012000

PhilsISO14001Certificateicon Phils ISO 14001 2004

csa CSA_1422-01_029862

UR UR_JDYX2_E10480_9_30_14

435 Series Time Curve Data

Littelfuse_435_NoA_UL 143931icon Notice of Authorization to Apply UL Mark for 2 5 5A Ratings

EC611 Circuit Protection for Lithium Ion and Lithium Polymer Rechargeable Battery Applications

This application note summarizes how the increased use of Lithium-Ion and Lithium Polymer battery packs in applications where user safety is critical, the implementation of secondary protection circuits will ensure an unsurpassed level of safety with minimal cost impact.

pdf icon Fuse 435 Datasheet

The 435 Series are fast-acting surface mount thin-film fuses...

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...

pdf icon Fuseholder Selection Guide

pdf icon Fuseology Selection Guide

Littelfuse Fuseology Selection Guide