Low to Medium Surge Gas Discharge Tubes GDT


  • CG5

  • Two Terminal Mini Gas Plasma Arresters

  • VMIN Spark
    (V):
     72, 116, 120, 184, 280, 480

  • VNom Spark
    (V):
     90, 145, 150, 230, 350, 600

  • VMAX Spark
    (V):
     113, 174, 180, 276, 420, 720

  • CG6

  • Two Terminal Mini Gas Plasma Arresters

  • VMIN Spark
    (V):
     60, 72, 116, 184, 200, 255, 298, 340, 400

  • VNom Spark
    (V):
     75, 90, 145, 230, 250, 300, 350, 400, 470

  • VMAX Spark
    (V):
     90, 108, 174, 276, 300, 345, 402, 460, 540

  • CG7

  • Two Terminal Mini Gas Plasma Arresters

  • VMIN Spark
    (V):
     60, 72, 96, 120, 160, 184, 200, 280, 320, 376

  • VNom Spark
    (V):
     75, 90, 120, 150, 200, 230, 250, 350, 400, 470

  • VMAX Spark
    (V):
     90, 108, 144, 180, 240, 276, 300, 420, 480, 564

  • GTCA25

  • Low to Medium Surge GDT - 2 terminal, 5 mm, Axial Leaded

  • DC Sparkover Voltage Tolerance (%): ±15%, ±20%

  • VNom Spark
    (V):
     75, 90, 400, 500, 600

  • Max
    Impulse
    Breakdown
    @ 100V/μs
    (V):
     <=1100, <=450, <=900, <=950

  • GTCA26

  • Low to Medium Surge GDT - 2 terminal, 6 mm, Axial Leaded

  • DC Sparkover Voltage Tolerance (%): ±20%

  • VNom Spark
    (V):
     75, 90, 250

  • Max
    Impulse
    Breakdown
    @ 100V/μs
    (V):
     <=450, <=600

  • GTCA35

  • Low to Medium Surge GDT - 3 terminal, 5 mm, Axial Leaded

  • DC Sparkover Voltage Tolerance (%): ±20%

  • VNom Spark
    (V):
     350, 420, 550

  • Max
    Impulse
    Breakdown
    @ 100V/μs
    (V):
     <=1300, <=900

  • GTCS23

  • Low to Medium Surge GDT, 2 Terminal, 3 mm, Surface Mount

  • DC Sparkover Voltage Tolerance (%): ±20%

  • VNom Spark
    (V):
     75, 90, 230, 300, 350, 400

  • Max
    Impulse
    Breakdown
    @ 1kV/μs
    (V):
     <=1000, <=600, <=700, <=900

  • GTCS25

  • Low to Medium Surge GDT, 2 Terminal, 5 mm, Surface Mount

  • DC Sparkover Voltage Tolerance (%): ±15%, ±20%

  • VNom Spark
    (V):
     75, 90, 300, 350, 470, 550

  • Max
    Impulse
    Breakdown
    @ 100V/μs
    (V):
     <=1050, <=1300, <=450, <=800, <=900

  • GTCS26

  • Low to Medium Surge GDT, 2 Terminal, 6 mm, Surface Mount

  • DC Sparkover Voltage Tolerance (%): ±20%

  • VNom Spark
    (V):
     90, 230, 350, 420, 470

  • Max
    Impulse
    Breakdown
    @ 100V/μs
    (V):
     <=1050, <=450, <=600, <=900

  • GTCS35

  • Low to Medium Surge GDT, 3 Terminal, 5 mm, Surface Mount

  • DC Sparkover Voltage Tolerance (%): ±20%

  • VNom Spark
    (V):
     75, 90, 150, 200, 230, 300, 400, 420

  • Max
    Impulse
    Breakdown
    @ 100V/μs
    (V):
     <=450, <=500, <=600, <=800, <=900

  • SL0902A

  • Two Terminal BroadBand Optimized Minitube Gas Plasma Overvoltage Arresters(GDT)

  • VMIN Spark
    (V):
     72, 184, 280, 350, 480

  • VNom Spark
    (V):
     90, 230, 350, 420, 600

  • VMAX Spark
    (V):
     108, 276, 420, 500, 720

  • SL1002A

  • Two Terminal BroadBand Optimized Minitube Gas Plasma Overvoltage Arresters(GDT)

  • VMIN Spark
    (V):
     70, 184, 200, 210, 280, 360, 376, 480, 570

  • VNom Spark
    (V):
     90, 230, 250, 260, 350, 450, 470, 600

  • VMAX Spark
    (V):
     120, 276, 300, 310, 420, 540, 560, 720, 780

  • SL1003A

  • Three Terminal BroadBand Optimized Minitube Gas Plasma Overvoltage Arrester(GDT)

  • VMIN Spark
    (V):
     70, 184, 200, 210, 240, 280, 320, 360, 410

  • VNom Spark
    (V):
     90, 230, 250, 260, 300, 350, 400, 450, 500

  • VMAX Spark
    (V):
     120, 276, 300, 310, 360, 420, 480, 540, 600

  • SL1011A

  • Two Terminal Medium Duty Gas Plasma Overvoltage Arresters(GDT)

  • VMIN Spark
    (V):
     70, 184, 200, 210, 280, 376, 400, 480

  • VNom Spark
    (V):
     90, 230, 250, 260, 350, 470, 500, 600

  • VMAX Spark
    (V):
     120, 276, 300, 310, 420, 564, 600, 720