777 3-Phase Current & Voltage Monitor Faults Demo


  • High Voltage Fault

    The average voltage is greater than the HV setting of 528. High voltage may break down motor insulation, causing premature equipment failure.

  • Low Voltage Fault

    The average voltage is less than the LV setting of 432. Low voltage increases the current flow through a motor and may cause overheating.

  • Voltage Unbalance Fault

    The voltage unbalance is greater than the VUB setting of 3 percent. Unbalanced voltage could cause motors to run at temperatures greater than the maximum acceptable rating.

  • Voltage Single Phasing

    There is a total loss of one of the incoming phase voltages. Most motors are still capable of running when a phase is lost, possibly resulting in motor burnout.

  • Reverse Phase Fault

    Two of the three phases are reversed. This would cause the motor to run in the opposite direction.

  • Overcurrent Fault

    The current is greater than the OC setting of 48.3 Amps. Overcurrent typically causes overheating and may indicate severe equipment problems.

  • Undercurrent Fault

    The current is less than the UC setting of 33.6 Amps. Depending on the equipment, undercurrent can result in excessive heating and pump cavitation.

  • Current Unbalance Fault

    The current unbalance is greater than the CUB setting of 5 percent. Unbalanced current could cause motors to run at temperatures greater than the maximum acceptable rating.

  • Ground Fault

    The ground fault current is greater than the GF setting of 4.20 Amps. Many motor insulation failures result in undesirable ground fault currents.

  • Current Single Phase Fault

    There is both a single phase load-side current and line-side voltage condition. Unbalanced current could cause motors to run at higher temperatures than the maximum acceptable rating.

  • Contactor Failure

    There is a single phase current condition, but the incoming voltages are acceptable. There is a good chance there are damaged contacts or loose wiring.

l1
l2
l3
control
power
start
stop
m
auto
contactor
coil
motor
Apply Power
Remove Power
Apply Power with High Voltage
Apply Power with Low Voltage
Apply Power with Voltage Unbalance
Apply Power with a Lost Phase
Apply Power with Reversed Phases
Apply Overcurrent Fault
Apply Undercurrent Fault
Apply Current Unbalance Fault
Apply Ground Fault
Apply Single Phase Fault
Apply Contactor Failure
Remove Fault (RESET)


Resources

Interested in learning more about the 777 or our Motor Protection Relays? A variety of resources are available to download by clicking the links below:

See the 777 Features Demo

777 Series Datasheet

Good Better Best Motor Protection Checklist

“What’s Your Relay Telling You?” Motor Protection White Paper

See More Motor Protection Resources