Common BusBar Stud Terminals Series - Terminal Block 4-gang

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

  • 2-gang terminal block with one busbar.
  • Solid brass busbar.
  • Four 10-32 stud terminals with hexnuts and lockwashers.
  • One eyelets at each end, for mounting with 3/16 screws (not provided).
  • Eyelets are 3.125 on centers (79.4mm).
  • Moisture-repellent thermoplastic base, 3 7/8 x 5/8 W x 27/32 H (44.4 x 15.9 x 21.4mm).

Access specifications, certifications, check availability and order parts below

Catalog #Contact MaterialHousingMounting MethodDimensionsCurrent Rating (Max)SamplesCompare
46204-02Order
46206-04Stud #10-32Moisture-Repellent Phenolic Insulator BaseTwo eyelet mounting holes for 3/16 (4.8mm) screws0.625 x 3.875 mm60Order
46206-04-BPStud #10-32Moisture-Repellent Phenolic Insulator BaseTwo eyelet mounting holes for 3/16 (4.8mm) screws0.625 x 3.875 mm
46206-04-BXTwo eyelet mounting holes for 3/16 (4.8mm) screws0.625 x 3.875 mmOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
46206-04 TERM_BLOCK 4GANG BUS_BAR BAG RoHS No 10/27/2020 PbFree No 10/27/2020 CoC_RoHS10_46206-04 REACH209_Declaration_46206-04 Yes
10/27/2020
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.