812040ST - 81xxxxST Series

breaker_812005
Roll Over to Zoom
SAE Type I automatic reset provides protection in installations where it is not possible to manually reset a breaker because of location or safety requirements. Used primarily as a wiring harness protector in 12 volt DC automotive systems. Conforms to SAE J553C standard. Available with mounting bracket-change part number from 812 to 813, e.g. 813005ST.
Property (Mouseover for details) Value
Package_Type Boxed
Package Type Boxed
Ampere Rating (A) 40