30407-25 - Box-Style Circuit Breakers Series

Series: Box-Style Circuit Breakers      Obsolete: 2017-05-05 Questions? Contact Littelfuse Support
  • Steel or plastic housing.
  • Steel box type is approximately 1 ¼" x ¾" x 2/3"
  • Comes with integral brackets (to be directly affixed with screws or bolts) or without (needs a mounting bracket)
  • Breakers have 10-32 studs, blades or wire leads
  • Wire lead type has a 10" wire loop connected to studs and PVC-coated. Loop is intended to be cut, stripped and spliced into a circuit.
Property (Mouseover for details) Value
Description Type III with Cross-Bracket
Voltage 12V DC
Ampheres 25
Terminals 10-32 studs
Housing style Black Plastic
Mounting method Bolt-Down