87128-10 - Circuit Breaker Accessories Series

10-gang mounting bracket for box type circuit breakers.
Accept Cole Hersee brand 30056 series and 30137 series circuit breakers.

Durable, lightweight molded nylon.
Breakers mount securely using stud and hexnut.
Mounting holes 0.280" x 0.440" (7.1 x 11.2mm).

Slots are 0.910 (23.1mm) on centers and 0.210" wide (5.3mm). 
11.15" long (233.2mm).
Mounting holes 10.35" (262.9mm) on centers.