87128-4 - Circuit Breaker Accessories Series

4-gang mounting bracket for box type circuit breakers.
Accept Cole Hersee brand 30056 series and 30137 series circuit breakers.

Durable, lightweight molded nylon.
Breakers mount securely using stud and hexnut.
Mounting holes 0.280" x 0.440" (7.1 x 11.2mm).

Slots are 0.910 (23.1mm) on centers and 0.210" wide (5.3mm).
5.69" long (114.5mm).
Mounting holes 4.89" (124.2mm) on centers.

Property (Mouseover for details) Value
Description Mounting Bracket; accepts 4 Breakers
Plastic bracket. Used to hold Breakers with steel or metal housings.
Breaker type Not Applicable
Terminals Not Applicable
Terminal size Not Applicable
Wire description Not Applicable
Housing style Not Applicable
Mounting method With two .250(6.35mm) or smaller bolts or screws