8304 - Facenuts Series

1302646262 8304
Roll Over to Zoom
Chrome-plated brass facenut. Round knurl 3/4" (19.0mm) diameter.1/4" (6.4mm) thickness. 5/8" - 32 thread.
Property (Mouseover for details) Value
Description 3/4 round facenut
Material Chrome-plated brass