8340 - Facenuts Series

1302648124 8340
Roll Over to Zoom
Chrome-plated brass. 5/8" (15.9mm) hex, 1/4" (6.4mm) thickness. 3/8"-24 thread to fit 3/16" (4.8mm) shaft.
Property (Mouseover for details) Value
Description Face Nut
Mounting 3/8/2024
Length/Thickness 0.256
Min qty No
Details Hex - 5/8 flats
Material chrome-plated brass